IESNA:LM-63-2002
[TEST]P823403
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2312-254-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]4/16/2024
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]TTN-D2-827-U-MQ
[LUMINAIRE]TOPTIER NANO LED PARKING GARAGE LUMINAIRE
[MORE]2700K, 80 CRI LEDS AND MEDIUM DISTRIBUTION
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(6000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4966
TILT=NONE
4 -1 1 37 11 1 1 -0.708333 -0.708333 0
1 1 42.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
1044.8 1040.9 1033.1 1021.4 1005.8 994.1 990.2 982.4 974.6 974.6
974.6 978.5 978.5 970.7 966.8 962.9 959 959 962.9 978.5
986.3 1001.9 1005.8 982.4 955.1 927.9 869.4 810.9 748.5 666.7
569.2 463.9 350.9 230 97.5 7.8 0
1044.8 1040.9 1033.1 1021.4 1005.8 994.1 990.2 982.4 974.6 974.6
974.6 978.5 978.5 974.6 970.7 962.9 962.9 959 966.8 982.4
990.2 1001.9 1005.8 990.2 966.8 943.4 885 822.6 760.2 682.2
580.9 475.6 362.6 241.7 109.2 11.7 0
1044.8 1040.9 1033.1 1021.4 1005.8 994.1 990.2 982.4 978.5 974.6
978.5 982.4 982.4 978.5 974.6 970.7 966.8 966.8 978.5 994.1
1009.7 1025.3 1033.1 1025.3 998 978.5 935.6 857.7 791.4 717.3
623.8 514.6 397.7 272.9 136.4 11.7 0
1044.8 1037 1033.1 1021.4 1005.8 998 990.2 986.3 978.5 978.5
982.4 986.3 986.3 982.4 978.5 974.6 974.6 974.6 994.1 1009.7
1029.2 1060.4 1076 1068.2 1048.7 1017.5 982.4 931.8 861.6 779.7
674.4 565.3 436.6 304.1 167.6 15.6 0
1044.8 1040.9 1033.1 1021.4 1009.7 998 994.1 986.3 982.4 978.5
982.4 986.3 986.3 986.3 982.4 978.5 978.5 982.4 1001.9 1029.2
1056.5 1083.8 1111.1 1111.1 1079.9 1064.3 1025.3 966.8 896.7 814.8
709.5 584.8 456.1 323.6 183.2 11.7 0
1044.8 1040.9 1033.1 1021.4 1009.7 998 994.1 986.3 982.4 978.5
986.3 990.2 990.2 986.3 982.4 986.3 986.3 990.2 1009.7 1040.9
1060.4 1091.6 1130.6 1122.8 1091.6 1076 1033.1 978.5 916.2 834.3
725.1 600.4 471.7 339.2 198.8 19.5 0
1044.8 1040.9 1033.1 1021.4 1009.7 998 994.1 986.3 982.4 978.5
982.4 986.3 986.3 986.3 982.4 982.4 982.4 986.3 1005.8 1029.2
1056.5 1083.8 1111.1 1111.1 1083.8 1064.3 1029.2 970.7 900.6 818.7
713.4 588.7 460 327.5 187.1 11.7 0
1044.8 1040.9 1033.1 1021.4 1009.7 998 994.1 986.3 978.5 974.6
978.5 982.4 982.4 982.4 978.5 974.6 974.6 978.5 994.1 1009.7
1029.2 1064.3 1079.9 1072.1 1048.7 1017.5 982.4 927.9 861.6 779.7
678.3 561.4 432.7 300.2 163.7 11.7 0
1044.8 1040.9 1033.1 1021.4 1005.8 998 990.2 982.4 978.5 974.6
974.6 978.5 978.5 978.5 974.6 970.7 966.8 966.8 974.6 994.1
1009.7 1025.3 1037 1029.2 1001.9 978.5 935.6 861.6 791.4 717.3
623.8 514.6 397.7 276.8 136.4 11.7 0
1044.8 1040.9 1033.1 1021.4 1005.8 998 990.2 982.4 974.6 974.6
974.6 978.5 978.5 974.6 970.7 966.8 962.9 962.9 966.8 982.4
990.2 1005.8 1009.7 994.1 966.8 943.4 885 822.6 760.2 678.3
580.9 475.6 362.6 241.7 113.1 11.7 0
1044.8 1040.9 1033.1 1021.4 1005.8 994.1 990.2 982.4 978.5 974.6
974.6 978.5 978.5 974.6 970.7 966.8 962.9 959 962.9 978.5
990.2 1001.9 1009.7 990.2 962.9 927.9 877.2 818.7 756.3 670.5
577 471.7 358.7 237.8 109.2 11.7 0
